IESNA:LM-63-2002
[TEST]P949586
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-750-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23791
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3271.5 3518.1 3783 4049.2 4253.2 4378.1 4454 4496.7 4543.8 4598.4
4668.7 4764.1 4892.8 5044.7 5229.2 5539.9 6009.4 6632.1 7401 8362.6
9623 11069.8 12610.1 14011.1 14857.8 14427.8 13567.3 12414.3 11029 9378.2
7289.9 5208.5 3408.9 1981.6 871.8 269.9 0
3271.5 3531.5 3829.6 4125 4342.8 4475.2 4537.9 4553.3 4563.5 4572.5
4587.1 4618.2 4675.2 4746.8 4864.6 5111.1 5543 6169.3 6985.3 7958.2
9123.5 10464.9 12012.5 13685.7 15363.2 15808.9 14863.5 13647 12369.8 10916.9
8882.4 6695.1 4659.6 2836.6 1325.7 422.4 0
3271.5 3544.9 3876.3 4200.7 4432.4 4572.3 4621.6 4609.9 4583.3 4546.7
4505.5 4472.2 4457.8 4449 4500.2 4682.2 5076.7 5706.6 6569.5 7553.8
8624.1 9860.2 11415 13360.2 15868.8 17189.9 16159.6 14879.8 13710.8 12455.7
10475 8181.8 5910.2 3691.8 1779.5 575 0
3271.5 3563.8 3922.5 4268.9 4512.4 4644.6 4666.9 4610.8 4523.7 4423.1
4317.9 4223.8 4152 4103 4139.7 4354.6 4833 5566.3 6507.7 7541.2
8626.2 9799.1 11176.6 12882 15275 17123 16416.1 15000 13764.5 12494.3
10618 8386.4 6164.6 3975.8 2021.1 709.8 0
3271.5 3582.8 3968.8 4337 4592.4 4716.6 4712.4 4611.6 4464.1 4299.6
4130.4 3975.5 3846.2 3757 3779.3 4026.9 4589.3 5425.9 6445.6 7528.6
8628.3 9737.8 10938.2 12404 14681.2 17055.9 16672.4 15120.2 13818.4 12532.9
10760.9 8591.1 6418.9 4260.1 2262.8 844.6 0
3271.5 3594.1 3993.9 4378.1 4640.8 4751.8 4713.6 4560.7 4351.8 4134.5
3929.9 3753.3 3614.7 3539.5 3628.1 4017.2 4761.3 5801 7046.6 8395.6
9745.6 11072.4 12423.5 13903.7 16100.5 18356.1 18324.7 16841.8 15357.9 13737.4
11698.1 9303.5 6957 4630.4 2567.1 996.8 0
3271.5 3605.4 4019 4419.1 4689 4786.9 4714.9 4509.9 4239.6 3969.4
3729.4 3531.1 3383.2 3321.9 3477.1 4007.4 4933.3 6176.1 7647.7 9262.3
10862.9 12407 13908.8 15403.5 17519.8 19656.4 19977.2 18563.3 16897.4 14941.9
12635.2 10015.9 7494.7 5000.7 2871.3 1148.9 0
3271.5 3611 4034.2 4441.3 4710.6 4798.7 4702.3 4463.3 4157.9 3867.3
3622 3425.4 3285.2 3245 3459.1 4089.5 5132.9 6539.2 8244.2 10135.6
12015.7 13833.3 15609.1 17329.5 19581.9 21618.3 21879.5 20473.8 18541.5 16173.3
13502 10630.6 7817.6 5135.4 2947.7 1155.4 0
3271.5 3616.7 4049.5 4463.4 4732.1 4810.5 4689.8 4416.6 4076.2 3765.1
3514.8 3319.8 3187.1 3167.9 3441.2 4171.6 5332.5 6902.2 8840.9 11008.9
13168.5 15259.5 17309.5 19255.3 21643.9 23580 23781.8 22384.3 20185.6 17404.6
14368.8 11245.5 8140.4 5270 3024.2 1161.8 0
3271.5 3614.2 4061.1 4474.1 4740.2 4811.8 4675 4383.7 4025.9 3709.6
3462.3 3270.2 3140.9 3134.6 3438.4 4214.2 5431.9 7115.4 9203 11521.7
13865.4 16095 18303.1 20487.5 22975.6 24810.9 24829.8 23205.3 20641.9 17450.8
14136.6 10846.3 7498.3 4765.3 2619.9 975.4 0
3271.5 3616.7 4049.5 4463.4 4732.1 4810.5 4689.8 4416.6 4076.2 3765.1
3514.8 3319.8 3187.1 3167.9 3441.2 4171.6 5332.5 6902.2 8840.9 11008.9
13168.5 15259.5 17309.5 19255.3 21643.9 23580 23781.8 22384.3 20185.6 17404.6
14368.8 11245.5 8140.4 5270 3024.2 1161.8 0
3271.5 3611 4034.2 4441.3 4710.6 4798.7 4702.3 4463.3 4157.9 3867.3
3622 3425.4 3285.2 3245 3459.1 4089.5 5132.9 6539.2 8244.2 10135.6
12015.7 13833.3 15609.1 17329.5 19581.9 21618.3 21879.5 20473.8 18541.5 16173.3
13502 10630.6 7817.6 5135.4 2947.7 1155.4 0
3271.5 3605.4 4019 4419.1 4689 4786.9 4714.9 4509.9 4239.6 3969.4
3729.4 3531.1 3383.2 3321.9 3477.1 4007.4 4933.3 6176.1 7647.7 9262.3
10862.9 12407 13908.8 15403.5 17519.8 19656.4 19977.2 18563.3 16897.4 14941.9
12635.2 10015.9 7494.7 5000.7 2871.3 1148.9 0
3271.5 3594.1 3993.9 4378.1 4640.8 4751.8 4713.6 4560.7 4351.8 4134.5
3929.9 3753.3 3614.7 3539.5 3628.1 4017.2 4761.3 5801 7046.6 8395.6
9745.6 11072.4 12423.5 13903.7 16100.5 18356.1 18324.7 16841.8 15357.9 13737.4
11698.1 9303.5 6957 4630.4 2567.1 996.8 0
3271.5 3582.8 3968.8 4337 4592.4 4716.6 4712.4 4611.6 4464.1 4299.6
4130.4 3975.5 3846.2 3757 3779.3 4026.9 4589.3 5425.9 6445.6 7528.6
8628.3 9737.8 10938.2 12404 14681.2 17055.9 16672.4 15120.2 13818.4 12532.9
10760.9 8591.1 6418.9 4260.1 2262.8 844.6 0
3271.5 3563.8 3922.5 4268.9 4512.4 4644.6 4666.9 4610.8 4523.7 4423.1
4317.9 4223.8 4152 4103 4139.7 4354.6 4833 5566.3 6507.7 7541.2
8626.2 9799.1 11176.6 12882 15275 17123 16416.1 15000 13764.5 12494.3
10618 8386.4 6164.6 3975.8 2021.1 709.8 0
3271.5 3544.9 3876.3 4200.7 4432.4 4572.3 4621.6 4609.9 4583.3 4546.7
4505.5 4472.2 4457.8 4449 4500.2 4682.2 5076.7 5706.6 6569.5 7553.8
8624.1 9860.2 11415 13360.2 15868.8 17189.9 16159.6 14879.8 13710.8 12455.7
10475 8181.8 5910.2 3691.8 1779.5 575 0
3271.5 3531.5 3829.6 4125 4342.8 4475.2 4537.9 4553.3 4563.5 4572.5
4587.1 4618.2 4675.2 4746.8 4864.6 5111.1 5543 6169.3 6985.3 7958.2
9123.5 10464.9 12012.5 13685.7 15363.2 15808.9 14863.5 13647 12369.8 10916.9
8882.4 6695.1 4659.6 2836.6 1325.7 422.4 0
3271.5 3518.1 3783 4049.2 4253.2 4378.1 4454 4496.7 4543.8 4598.4
4668.7 4764.1 4892.8 5044.7 5229.2 5539.9 6009.4 6632.1 7401 8362.6
9623 11069.8 12610.1 14011.1 14857.8 14427.8 13567.3 12414.3 11029 9378.2
7289.9 5208.5 3408.9 1981.6 871.8 269.9 0
3271.5 3491.2 3723.4 3950.7 4128.8 4241.4 4311.5 4352.2 4393.6 4445
4518.3 4620.7 4754.2 4907.5 5097.9 5372.4 5765.4 6279.8 6925.8 7693.8
8614.8 9582.2 10439.8 11047.7 11199.6 10560 9655 8578 7402.9 6128.9
4668.6 3267.6 2105.2 1218.5 548.1 179.5 0
3271.5 3464.2 3663.8 3852.4 4004.3 4104.8 4169 4207.7 4243.4 4291.4
4368 4477.2 4615.7 4770.4 4966.5 5205 5521.3 5927.6 6450.7 7025
7606.5 8094.6 8269.7 8084.3 7541.2 6692.1 5742.6 4741.7 3776.7 2879.8
2047.2 1326.7 801.5 455.4 224.5 89.1 0
3271.5 3435.4 3604.3 3761.6 3884.2 3968.7 4021.4 4046.7 4066.4 4093
4141.2 4216.5 4314 4415.9 4531.8 4661.8 4826.7 5042.5 5326.5 5629
5909.7 6092 6051.8 5769.1 5243 4531.6 3805.7 3094.7 2436.7 1862.8
1352 916.2 590.3 363.1 194.1 80.5 0
3271.5 3406.8 3544.9 3670.7 3764.2 3832.6 3873.8 3885.6 3889.4 3894.4
3914.2 3955.6 4012.4 4061.3 4097.2 4118.6 4132 4157.5 4202.3 4233.1
4213 4089.3 3833.9 3454.1 2944.8 2371.1 1869 1447.7 1096.6 845.9
656.8 505.7 379.1 270.9 163.8 71.8 0
3271.5 3377.9 3485 3582.2 3656.7 3705.8 3727.8 3716.1 3684 3644.6
3605.6 3579.7 3567.5 3552.4 3524 3475.5 3408.6 3339.5 3275.4 3222.4
3164.6 3067.1 2905.4 2677.4 2381.4 2027.2 1708.4 1402.1 1109.6 885.2
692.5 529.9 389.2 272.7 162.9 70.9 0
3271.5 3349 3425.2 3493.7 3549.2 3579 3581.8 3546.6 3478.6 3394.7
3297.2 3203.7 3122.3 3043.2 2951.1 2832.3 2685.2 2521.8 2348.5 2211.7
2116.3 2045 1976.9 1900.6 1818 1683.2 1547.9 1356.4 1122.5 924.6
728.1 554.2 399.2 274.7 161.9 70 0
3271.5 3321.4 3369.4 3415.7 3457 3474.7 3461 3401.4 3298.6 3177.9
3043.2 2920.1 2817.2 2728.4 2641.2 2538.5 2415.9 2280.7 2137.1 2023.5
1948.1 1898.4 1862.3 1819.6 1754.4 1640.9 1527.9 1367.6 1174.3 997.9
810.2 634 466.7 324.4 198.3 84.9 0
3271.5 3293.8 3313.5 3337.8 3364.6 3370.4 3340.3 3256.2 3118.6 2961.1
2789.4 2636.5 2512 2413.4 2331.2 2244.6 2146.7 2039.7 1925.7 1835.3
1779.8 1751.9 1747.7 1738.7 1690.7 1598.7 1507.9 1378.6 1225.9 1071.1
892.3 713.7 534.2 374.1 234.8 99.8 0
3271.5 3267.1 3260.8 3265.8 3275.9 3277.1 3236.9 3134.6 2977.1 2800.1
2624.3 2486.2 2385.8 2311.7 2246.5 2170.5 2079.5 1977.8 1863 1754.4
1673.4 1629.5 1633.9 1638.2 1624.4 1590.5 1508.9 1375.9 1225.9 1083.4
949.1 807.2 645.9 469.5 305.7 129.3 0
3271.5 3237.3 3208.7 3198.4 3203.4 3209.7 3183 3101.4 2968.3 2817.3
2670.8 2542.7 2430.1 2331.5 2238.3 2140.6 2033.7 1920.1 1807.1 1706.3
1617.5 1551.4 1516.2 1495.1 1475.3 1452.2 1403.5 1316.6 1206.4 1083.6
944.3 804.7 645.5 474.8 312.6 138.1 0
3271.5 3213.2 3163.3 3137.9 3139.7 3157.5 3158 3110.5 3011 2880.4
2743.6 2613 2485.9 2364.5 2247.3 2130.6 2011 1889.9 1777.7 1681.7
1595.7 1529.8 1482.1 1445.4 1410.9 1371.6 1317.9 1245.3 1155.7 1048.9
917.5 783.2 627.6 466 303.2 134.3 0
3271.5 3189.2 3117.7 3077.5 3075.9 3105.5 3133.1 3119.6 3053.7 2943.6
2816.4 2683.3 2541.9 2397.5 2256.5 2120.6 1988.2 1859.8 1748.5 1657.1
1574 1508.3 1448.1 1395.7 1346.4 1291.1 1232.1 1174 1105 1014.1
890.7 761.8 609.5 457.2 293.8 130.6 0
3271.5 3167.5 3079.5 3027.3 3025.7 3072.1 3137.6 3174.3 3148.7 3052
2913.9 2763.5 2608.4 2450.6 2297.1 2149.7 2009.2 1876.9 1762.8 1670.6
1595.1 1540.1 1493.1 1444.2 1388.9 1318.1 1242.6 1170.7 1093.7 997.5
874.9 745.7 596 447.7 283.1 128.5 0
3271.5 3145.9 3041.5 2977.1 2975.5 3039 3142.2 3229 3243.8 3160.7
3011.6 2843.6 2674.9 2503.8 2337.5 2178.7 2030.2 1894.1 1777.3 1684.1
1616.3 1571.7 1538.1 1492.6 1431.4 1345.1 1252.8 1167.5 1082.4 981.1
858.9 729.6 582.5 438.1 272.4 126.5 0
3271.5 3127 3007.8 2934.8 2929.9 3003.1 3132.9 3258.2 3304.7 3240
3089.6 2906.2 2726.8 2553.5 2386.7 2227.8 2077.6 1939 1820 1725.9
1655.7 1607.9 1577 1538.3 1483.8 1406.3 1318.4 1228 1135.6 1023
890.1 755 603.6 436.4 263.4 126.2 0
3271.5 3108 2974.2 2892.3 2884.2 2967.4 3123.6 3287.2 3365.6 3319.2
3167.5 2968.7 2778.7 2603.4 2436 2277 2125.1 1984.1 1862.7 1767.5
1695 1643.9 1615.9 1584 1536.3 1467.5 1384 1288.6 1188.8 1064.8
921.2 780.2 624.5 434.6 254.2 125.8 0
3271.5 3088.9 2943.7 2854.9 2842.1 2923.9 3085.8 3256.7 3351.6 3327.7
3196.6 3001.1 2805.1 2632.6 2471.2 2320.4 2175 2038.1 1918.7 1822.8
1744.4 1690 1656.3 1623.9 1576.9 1510.8 1425.5 1327.9 1222.7 1095.4
948.9 804.1 644.6 427.6 234.8 111 0
3271.5 3070 2913.1 2817.7 2800.1 2880.4 3048 3226.3 3337.4 3336.1
3225.6 3033.6 2831.5 2662 2506.3 2363.8 2225.1 2092.1 1974.7 1878
1793.9 1736.2 1696.6 1664 1617.5 1554.1 1466.9 1367.1 1256.6 1126.1
976.7 827.9 664.7 420.5 215.3 96 0
3271.5 3055.3 2889.6 2789.7 2766.7 2837.7 2987.3 3145.8 3245.4 3248.2
3153.6 2982.2 2792.4 2626.1 2480.7 2352 2228 2106.5 1995.4 1901.9
1824.5 1772.4 1735 1702.8 1656.4 1589.8 1498.3 1394.2 1281.1 1150
998.5 850.9 682.2 457.7 250.1 110.6 0
3271.5 3040.5 2866 2761.8 2733.2 2795.1 2926.5 3065.3 3153.5 3160.4
3081.7 2931 2753.3 2590.1 2455.2 2340.2 2230.8 2120.9 2016.1 1925.7
1855.2 1808.7 1773.6 1741.4 1695.4 1625.4 1529.7 1421.3 1305.6 1174
1020.4 873.7 699.5 494.9 285 125.3 0
3271.5 3028.6 2849.5 2742.2 2711.3 2766.8 2883.6 3002.1 3075.9 3080.5
3010.6 2875.9 2713.8 2558.5 2426.1 2313.5 2208.1 2101.7 1998.8 1913.7
1854.4 1815.3 1782.6 1750.6 1705.4 1635.1 1539.6 1431 1314.9 1185.1
1031.9 884.5 713.8 519.2 315.1 137.5 0
3271.5 3016.6 2833.1 2722.6 2689.2 2738.6 2840.6 2938.8 2998.4 3000.6
2939.8 2820.8 2674.2 2527 2397.1 2286.6 2185.3 2082.6 1981.6 1901.6
1853.9 1821.8 1791.6 1759.8 1715.4 1644.8 1549.4 1440.5 1324.2 1196.1
1043.5 895.3 728.1 543.6 345.2 149.6 0
3271.5 3007.3 2821.4 2709.2 2676.6 2724.4 2820.9 2909.7 2961.1 2961.3
2905.7 2797.9 2662.5 2519.4 2385.4 2265.4 2154.4 2044.4 1937.8 1862.7
1822.8 1796.4 1769.6 1737.4 1693.6 1625.1 1530.4 1423.1 1310 1184.3
1037.7 887.3 724.6 542.1 342.7 146.6 0
3271.5 2998.1 2809.7 2695.9 2663.9 2710.3 2801.3 2880.4 2923.7 2921.8
2871.6 2775 2650.7 2511.7 2373.9 2244.3 2123.8 2006.1 1894.1 1823.8
1791.6 1771.1 1747.5 1715.1 1671.9 1605.4 1511.5 1405.8 1295.8 1172.5
1031.9 879 721.2 540.4 340.2 143.4 0
3271.5 2989.5 2800.8 2687.9 2657.1 2704.5 2793.8 2870.9 2911.8 2908.7
2859.2 2769.3 2650.7 2512.7 2371.4 2233.2 2103 1975.8 1858.6 1790.9
1761.3 1743.8 1723.6 1691.5 1647.5 1579.7 1486.6 1382.7 1273.7 1151.4
1014.2 861.2 697.2 520.2 324.4 135.3 0
3271.5 2980.9 2791.9 2679.9 2650.3 2698.8 2786.3 2861.2 2899.9 2895.5
2846.9 2763.7 2650.7 2513.9 2368.9 2222 2082.4 1945.6 1823 1758.1
1730.9 1716.7 1699.8 1667.7 1623.2 1554.1 1461.9 1359.6 1251.6 1130.5
996.5 843.4 673.1 499.9 308.6 127 0
3271.5 2970.2 2783.1 2673.9 2647.6 2697.8 2785.6 2859.7 2896.1 2889.8
2839.6 2761.8 2652.6 2515.7 2367.6 2215.7 2070.1 1925.7 1800.2 1736.2
1709.8 1697.2 1682.2 1649.5 1604.3 1531.5 1442.4 1342 1231.5 1111
977.9 828.5 645.3 482.1 292.5 119.3 0
3271.5 2980.9 2791.9 2679.9 2650.3 2698.8 2786.3 2861.2 2899.9 2895.5
2846.9 2763.7 2650.7 2513.9 2368.9 2222 2082.4 1945.6 1823 1758.1
1730.9 1716.7 1699.8 1667.7 1623.2 1554.1 1461.9 1359.6 1251.6 1130.5
996.5 843.4 673.1 499.9 308.6 127 0
3271.5 2989.5 2800.8 2687.9 2657.1 2704.5 2793.8 2870.9 2911.8 2908.7
2859.2 2769.3 2650.7 2512.7 2371.4 2233.2 2103 1975.8 1858.6 1790.9
1761.3 1743.8 1723.6 1691.5 1647.5 1579.7 1486.6 1382.7 1273.7 1151.4
1014.2 861.2 697.2 520.2 324.4 135.3 0
3271.5 2998.1 2809.7 2695.9 2663.9 2710.3 2801.3 2880.4 2923.7 2921.8
2871.6 2775 2650.7 2511.7 2373.9 2244.3 2123.8 2006.1 1894.1 1823.8
1791.6 1771.1 1747.5 1715.1 1671.9 1605.4 1511.5 1405.8 1295.8 1172.5
1031.9 879 721.2 540.4 340.2 143.4 0
3271.5 3007.3 2821.4 2709.2 2676.6 2724.4 2820.9 2909.7 2961.1 2961.3
2905.7 2797.9 2662.5 2519.4 2385.4 2265.4 2154.4 2044.4 1937.8 1862.7
1822.8 1796.4 1769.6 1737.4 1693.6 1625.1 1530.4 1423.1 1310 1184.3
1037.7 887.3 724.6 542.1 342.7 146.6 0
3271.5 3016.6 2833.1 2722.6 2689.2 2738.6 2840.6 2938.8 2998.4 3000.6
2939.8 2820.8 2674.2 2527 2397.1 2286.6 2185.3 2082.6 1981.6 1901.6
1853.9 1821.8 1791.6 1759.8 1715.4 1644.8 1549.4 1440.5 1324.2 1196.1
1043.5 895.3 728.1 543.6 345.2 149.6 0
3271.5 3028.6 2849.5 2742.2 2711.3 2766.8 2883.6 3002.1 3075.9 3080.5
3010.6 2875.9 2713.8 2558.5 2426.1 2313.5 2208.1 2101.7 1998.8 1913.7
1854.4 1815.3 1782.6 1750.6 1705.4 1635.1 1539.6 1431 1314.9 1185.1
1031.9 884.5 713.8 519.2 315.1 137.5 0
3271.5 3040.5 2866 2761.8 2733.2 2795.1 2926.5 3065.3 3153.5 3160.4
3081.7 2931 2753.3 2590.1 2455.2 2340.2 2230.8 2120.9 2016.1 1925.7
1855.2 1808.7 1773.6 1741.4 1695.4 1625.4 1529.7 1421.3 1305.6 1174
1020.4 873.7 699.5 494.9 285 125.3 0
3271.5 3055.3 2889.6 2789.7 2766.7 2837.7 2987.3 3145.8 3245.4 3248.2
3153.6 2982.2 2792.4 2626.1 2480.7 2352 2228 2106.5 1995.4 1901.9
1824.5 1772.4 1735 1702.8 1656.4 1589.8 1498.3 1394.2 1281.1 1150
998.5 850.9 682.2 457.7 250.1 110.6 0
3271.5 3070 2913.1 2817.7 2800.1 2880.4 3048 3226.3 3337.4 3336.1
3225.6 3033.6 2831.5 2662 2506.3 2363.8 2225.1 2092.1 1974.7 1878
1793.9 1736.2 1696.6 1664 1617.5 1554.1 1466.9 1367.1 1256.6 1126.1
976.7 827.9 664.7 420.5 215.3 96 0
3271.5 3088.9 2943.7 2854.9 2842.1 2923.9 3085.8 3256.7 3351.6 3327.7
3196.6 3001.1 2805.1 2632.6 2471.2 2320.4 2175 2038.1 1918.7 1822.8
1744.4 1690 1656.3 1623.9 1576.9 1510.8 1425.5 1327.9 1222.7 1095.4
948.9 804.1 644.6 427.6 234.8 111 0
3271.5 3108 2974.2 2892.3 2884.2 2967.4 3123.6 3287.2 3365.6 3319.2
3167.5 2968.7 2778.7 2603.4 2436 2277 2125.1 1984.1 1862.7 1767.5
1695 1643.9 1615.9 1584 1536.3 1467.5 1384 1288.6 1188.8 1064.8
921.2 780.2 624.5 434.6 254.2 125.8 0
3271.5 3127 3007.8 2934.8 2929.9 3003.1 3132.9 3258.2 3304.7 3240
3089.6 2906.2 2726.8 2553.5 2386.7 2227.8 2077.6 1939 1820 1725.9
1655.7 1607.9 1577 1538.3 1483.8 1406.3 1318.4 1228 1135.6 1023
890.1 755 603.6 436.4 263.4 126.2 0
3271.5 3145.9 3041.5 2977.1 2975.5 3039 3142.2 3229 3243.8 3160.7
3011.6 2843.6 2674.9 2503.8 2337.5 2178.7 2030.2 1894.1 1777.3 1684.1
1616.3 1571.7 1538.1 1492.6 1431.4 1345.1 1252.8 1167.5 1082.4 981.1
858.9 729.6 582.5 438.1 272.4 126.5 0
3271.5 3167.5 3079.5 3027.3 3025.7 3072.1 3137.6 3174.3 3148.7 3052
2913.9 2763.5 2608.4 2450.6 2297.1 2149.7 2009.2 1876.9 1762.8 1670.6
1595.1 1540.1 1493.1 1444.2 1388.9 1318.1 1242.6 1170.7 1093.7 997.5
874.9 745.7 596 447.7 283.1 128.5 0
3271.5 3189.2 3117.7 3077.5 3075.9 3105.5 3133.1 3119.6 3053.7 2943.6
2816.4 2683.3 2541.9 2397.5 2256.5 2120.6 1988.2 1859.8 1748.5 1657.1
1574 1508.3 1448.1 1395.7 1346.4 1291.1 1232.1 1174 1105 1014.1
890.7 761.8 609.5 457.2 293.8 130.6 0
3271.5 3213.2 3163.3 3137.9 3139.7 3157.5 3158 3110.5 3011 2880.4
2743.6 2613 2485.9 2364.5 2247.3 2130.6 2011 1889.9 1777.7 1681.7
1595.7 1529.8 1482.1 1445.4 1410.9 1371.6 1317.9 1245.3 1155.7 1048.9
917.5 783.2 627.6 466 303.2 134.3 0
3271.5 3237.3 3208.7 3198.4 3203.4 3209.7 3183 3101.4 2968.3 2817.3
2670.8 2542.7 2430.1 2331.5 2238.3 2140.6 2033.7 1920.1 1807.1 1706.3
1617.5 1551.4 1516.2 1495.1 1475.3 1452.2 1403.5 1316.6 1206.4 1083.6
944.3 804.7 645.5 474.8 312.6 138.1 0
3271.5 3267.1 3260.8 3265.8 3275.9 3277.1 3236.9 3134.6 2977.1 2800.1
2624.3 2486.2 2385.8 2311.7 2246.5 2170.5 2079.5 1977.8 1863 1754.4
1673.4 1629.5 1633.9 1638.2 1624.4 1590.5 1508.9 1375.9 1225.9 1083.4
949.1 807.2 645.9 469.5 305.7 129.3 0
3271.5 3293.8 3313.5 3337.8 3364.6 3370.4 3340.3 3256.2 3118.6 2961.1
2789.4 2636.5 2512 2413.4 2331.2 2244.6 2146.7 2039.7 1925.7 1835.3
1779.8 1751.9 1747.7 1738.7 1690.7 1598.7 1507.9 1378.6 1225.9 1071.1
892.3 713.7 534.2 374.1 234.8 99.8 0
3271.5 3321.4 3369.4 3415.7 3457 3474.7 3461 3401.4 3298.6 3177.9
3043.2 2920.1 2817.2 2728.4 2641.2 2538.5 2415.9 2280.7 2137.1 2023.5
1948.1 1898.4 1862.3 1819.6 1754.4 1640.9 1527.9 1367.6 1174.3 997.9
810.2 634 466.7 324.4 198.3 84.9 0
3271.5 3349 3425.2 3493.7 3549.2 3579 3581.8 3546.6 3478.6 3394.7
3297.2 3203.7 3122.3 3043.2 2951.1 2832.3 2685.2 2521.8 2348.5 2211.7
2116.3 2045 1976.9 1900.6 1818 1683.2 1547.9 1356.4 1122.5 924.6
728.1 554.2 399.2 274.7 161.9 70 0
3271.5 3377.9 3485 3582.2 3656.7 3705.8 3727.8 3716.1 3684 3644.6
3605.6 3579.7 3567.5 3552.4 3524 3475.5 3408.6 3339.5 3275.4 3222.4
3164.6 3067.1 2905.4 2677.4 2381.4 2027.2 1708.4 1402.1 1109.6 885.2
692.5 529.9 389.2 272.7 162.9 70.9 0
3271.5 3406.8 3544.9 3670.7 3764.2 3832.6 3873.8 3885.6 3889.4 3894.4
3914.2 3955.6 4012.4 4061.3 4097.2 4118.6 4132 4157.5 4202.3 4233.1
4213 4089.3 3833.9 3454.1 2944.8 2371.1 1869 1447.7 1096.6 845.9
656.8 505.7 379.1 270.9 163.8 71.8 0
3271.5 3435.4 3604.3 3761.6 3884.2 3968.7 4021.4 4046.7 4066.4 4093
4141.2 4216.5 4314 4415.9 4531.8 4661.8 4826.7 5042.5 5326.5 5629
5909.7 6092 6051.8 5769.1 5243 4531.6 3805.7 3094.7 2436.7 1862.8
1352 916.2 590.3 363.1 194.1 80.5 0
3271.5 3464.2 3663.8 3852.4 4004.3 4104.8 4169 4207.7 4243.4 4291.4
4368 4477.2 4615.7 4770.4 4966.5 5205 5521.3 5927.6 6450.7 7025
7606.5 8094.6 8269.7 8084.3 7541.2 6692.1 5742.6 4741.7 3776.7 2879.8
2047.2 1326.7 801.5 455.4 224.5 89.1 0
3271.5 3491.2 3723.4 3950.7 4128.8 4241.4 4311.5 4352.2 4393.6 4445
4518.3 4620.7 4754.2 4907.5 5097.9 5372.4 5765.4 6279.8 6925.8 7693.8
8614.8 9582.2 10439.8 11047.7 11199.6 10560 9655 8578 7402.9 6128.9
4668.6 3267.6 2105.2 1218.5 548.1 179.5 0
3271.5 3518.1 3783 4049.2 4253.2 4378.1 4454 4496.7 4543.8 4598.4
4668.7 4764.1 4892.8 5044.7 5229.2 5539.9 6009.4 6632.1 7401 8362.6
9623 11069.8 12610.1 14011.1 14857.8 14427.8 13567.3 12414.3 11029 9378.2
7289.9 5208.5 3408.9 1981.6 871.8 269.9 0
